??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
208
Shaft Size
Inch
Part Number
137484 Inch
Description
F2B-SCFS-108-SHFS
Weight
3.40 lbs
Bearing Outer Diametar
3.149600 Inch
A
1.94 Inch
A1
1.940000 Inch
B
6.71 Inch
B1
6.710000 Inch
C
1.97 Inch
C1
1.970000 Inch
D
5.65 Inch
D1
5.650000 Inch
Bolt Diameter
1/2 Inch
F1
0.500000 Inch
H
0.42 Inch
H1
0.420000 Inch
J
0.63 Inch
J1
0.630000 Inch
L
2.05 Inch
L1
2.050000 Inch
M
3.84 Inch
M1
3.840000 Inch
Capacity Static
4005 lbs
Capacity Dynamic
7332 lbs
Shaft Size
'1-1/2' Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.